2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Magnet GN 53.3-ND-17-A-RT

Развернуть таблицу
RU
1/5
E+G PARTNUMBER
PARTNUMBER
D1 [mm]
D2 [mm]
H1 [mm]
H2 [mm]
Nominal magnetic force
NK [N]
Magnet material
MAT
Color
FARBE
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Produktdetails
INFOEG
1
2
3
4
GN 53.3-ND-17-A-GR
17
12
22.5
6
35
ND - NdFeB
GR - Gray
0.0075
85051110
YES
Produktdetails
GN 53.3-ND-17-A-RT
17
12
22.5
6
35
ND - NdFeB
RT - Red
0.0075
85051110
YES
Produktdetails
GN 53.3-ND-17-A-SW
17
12
22.5
6
35
ND - NdFeB
SW - Black
0.0075
85051110
YES
Produktdetails
GN 53.3-ND-17-A-WS
17
12
22.5
6
35
ND - NdFeB
WS - White
0.0075
85051110
YES
Produktdetails
Показать сжатый показ (4 продукта)
Идентификационный номерGN 53.3-ND-17-A-RT
ShorttextMagnets, Disk-Shaped, with Handle, with Plastic Housing, Type A, without eyelet
Последнее изменение15.12.2025 08:57:33
Единица
Ключевое слово

Классификации

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

24-30-09-02 Magnet (presentation)
90-90-90-90 Interim classification (unspecified)

ECLASS 11.0

24-30-09-02 Magnet (presentation)
90-90-90-90 Interim classification (unspecified)

ECLASS 10.1

24-30-09-02 Magnet (presentation)
90-90-90-90 Interim classification (unspecified)

ECLASS 10.0.1

24-30-09-02 Magnet (presentation)
90-90-90-90 Interim classification (unspecified)

ECLASS 9.1

24-30-09-02 Magnet (presentation)
90-90-90-90 Interim classification (unspecified)

ECLASS 9.0

24-30-09-02 Magnet (presentation)
90-90-90-90 Interim classification (unspecified)

ECLASS 8.1

24-30-09-02 Magnet (presentation)
90-90-90-90 Interim classification (unspecified)

ECLASS 7.1

90-90-90-90 Interim classification (unspecified)

ECLASS 7.0

90-90-90-90 Interim classification (unspecified)

ECLASS 6.2

90-90-90-90 Interim classification (unspecified)

ECLASS 6.1

90-90-90-90 Interim classification (unspecified)

ECLASS 6.0

90-90-90-90 Interim classification (unspecified)